??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22980.0462 Swing Bolt
HELP_VARIABLE
Company
Halder
Description
EH 22980. - Swing Bolts DIN 444, form B
Bill of material
22980.0462 Swing Bolt
BESTNR
Ref. No.
22980.0462
MAT
Material
Stainless steel
D1
Thread
M 10
L
100 mm
D2
H9
10 mm
D3
20 mm
B
26 mm
S
12 mm
G
Weight
67.0 g
Embedded user actions